Grab Sampling Systems
Customizing Swagelok grab sampling systems allows for safe, efficient sample capture while meeting your specific plant application needs.

Grab sampling systems application guide
Learn how we help to keep your fluid systems running.
Configurable, Local, and Reliable Grab Sampling Solutions
Whether you want closed-loop sampling into pressure-rated sample cylinders or simply want to collect process fluid into lower-cost glass laboratory bottles for analysis, Swagelok’s sampling panel options are safe, intuitive, easy to maintain, and can be ordered as a single part number. Our sampling panels not only consistently provide reliable performance, but are also designed to maximize operator safety, ease of use, and uptime.
- Designed and built with the reliable components you trust from Swagelok by our Fabrication & Assembly experts
- Local, certified experts, local fabrication and available replacement parts
- Versatile mounting options for easier installation
- Standard and customized sample systems can be configured using a part number table for simplified ordering
- Additional instrumentation devices, including gauges, flowmeters, block valves, filters, and relief valves are available
- Locally tested design for proven performance
- Backed by the Swagelok Limited Lifetime Warranty
Swagelok Grab Sampling Systems
Swagelok Western New York offers reliable, fully configurable, locally built and supported grab sampling solutions. Available in a variety of configurations, each system is built with advanced features intended to help you safely capture representative samples of liquid or gas from your process lines.
Modular Gas Distribution Subsystems

Grab Sample Modules (GSM)
The Swagelok® grab sample module (GSM) is a sampling panel that uses sealed, metal, pressure-containing cylinders to capture either liquid or gas. This closed-loop sampling system uses differential pressure to drive fluid through the sampling system, ensuring fluid is fresh and ready for sample capture.
- The continuous flow configurations allow the sample transport lines to continue flowing while sampling.
- The GSM left in the bypass or sample position indefinitely keeps transport lines fresh and ready for sample capture.
- A grab sampling cylinder (GSC) is docked, and process fluid is continuously circulated within to maintain process conditions.

Grab Sample Liquid Systems (GSL)
The Swagelok® grab sample liquid (GSL) is a liquid-only sampling system for drawing fluid into a non-pressure-containing laboratory bottle with a self-sealing septum cap in applications where the process fluid is not as risk of fractionating or evaporating when stored at atmospheric pressure.
- The GSL can use lower-cost glass or polyethylene laboratory bottles to draw and store samples.
- Using bottles can provide immediate feedback on the visual quality of the sample stream
- Samples can be drawn and transported without the risk of spillage or evaporation
Local Solutions. Global Support.
Swagelok local engineers have completed a rigorous certification program and are able to assess, recommend and configure a grab sample solution to meet your requirements through the life cycle of your system. Our expert engineers and technicians are trained to assemble the panel to your specifications and ensure it passes strict Swagelok regulations. Swagelok also offers the capability to train your team on how to safely and effectively operate your new grab sample panel, as well as other grab sampling systems.
Rental Program
- Units are delivered complete
- Training and support is provided throughout your rental period
Calibration
Local Calibration:
- Calibration at our Rochester Facility
- Local pick-up and delivery
- 3 to 5 days turnaround time
Swagelok Factory Calibration:
- Located in Solon, Ohio
- Multifaceted inspection by a Factory Technician
- 3 to 5 week turnaround time
Training
Ready To Get Started?
Contact your local Service Center to schedule an appointment today and learn more about our Grab Sample Systems. Let us help you determine the right configuration for your sampling needs.